Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
WE.DSR - Weld-on swivel hoist ring
Bill of material
WE.DSR 5
PREVIEW
REF
Partnumber
WE.DSR 5
WLL
5:1 - working load limit
5 lbs
WLLU
5:1 - working load limit
11000 lbs
AA
6 mm
A
60 mm
B
55 mm
C
60 mm
D
83 mm
E
55 mm
F
25 mm
G
115 mm
H
24 mm
MASS
Weight
2,6 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices