Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
WE.DSR - Weld-on swivel hoist ring
Bill of material
WE.DSR 2
PREVIEW
REF
Partnumber
WE.DSR 2
WLL
5:1 - working load limit
2 lbs
WLLU
5:1 - working load limit
4400 lbs
AA
5 mm
A
44 mm
B
40 mm
C
45 mm
D
53 mm
E
38 mm
F
17 mm
G
76 mm
H
20 mm
MASS
Weight
0,9 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices