Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
SS.SEB - Stainless steel swivel eye bolt
Bill of material
SS.SEB M 12
PREVIEW
REF
Partnumber
SS.SEB M 12
DIA
Diameter
M 12 (x1,75)
WLL
5:1 - working load limit
0,55 t
WLL2
4:1 - working load limit
0,55 t
L1
Standard
21 mm
TT
Tightening torque
15 Nm
XX
35 mm
S
8 mm
A
38 mm
B
45 mm
C
90 mm
D
80 mm
MASS
Weight
0,8 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices