Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
SS.PE.SEB - Fall protection ring for personnel safety in stainless steel
Bill of material
SS.PE.SEB M 12
PREVIEW
REF
Partnumber
SS.PE.SEB M 12
DIA
Diameter
M 12 (x1,75)
NP7952012
Number of persons - EN 795:2012
1 pers
NP164152013
Number of persons - CEN/TS 16415:2013
2 pers
L1
Standard
21 mm
TT
Tightening torque
15 Nm
XX
35 mm
S
8 mm
A
38 mm
B
45 mm
C
90 mm
D
80 mm
MASS
Weight
0,8 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices