Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
SS.FE.DSR - Stainless stell female double swivel ring
Bill of material
SS.FE.DSR M 8
PREVIEW
REF
Partnumber
SS.FE.DSR M 8
DIA
Diameter
M 8 (x1,25)
WLL
5:1 - working load limit
0,3 t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
0,3 t
WLLU2
4:1 - working load limit
lbs
L
Maxi
43 mm
TT
Tightening torque
6 Nm
TTFT
Tightening torque
ft-lb
S
20 mm
A
43 mm
B
40 mm
C
45 mm
D
53 mm
E
38 mm
F
17 mm
G
76 mm
H
13 mm
MASS
Weight
0,9 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices