Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
SS.DSR - Stainless steel double swivel rings
Bill of material
SS.DSR U 078
PREVIEW
REF
Partnumber
SS.DSR U 078
DIA
Diameter
UNC 7/8"-9
WLL
5:1 - working load limit
t
WLLU
5:1 - working load limit
5000 lbs
WLL2
4:1 - working load limit
t
WLLU2
4:1 - working load limit
5100 lbs
L1
Standard
33 mm
TT
Tightening torque
Nm
TTFT
Tightening torque
90 ft-lb
S1
14 mm
S2
24 mm
A
62 mm
B
55 mm
C
58 mm
D
83 mm
E
56 mm
F
25 mm
G
115 mm
H
19 mm
MASS
Weight
2,5 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices