Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
SS.DSR - Stainless steel double swivel rings
Bill of material
SS.DSR M 6
PREVIEW
REF
Partnumber
SS.DSR M 6
DIA
Diameter
M 6 (x1)
WLL
5:1 - working load limit
0,1 t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
0,15 t
WLLU2
4:1 - working load limit
lbs
L1
Standard
15 mm
TT
Tightening torque
4 Nm
TTFT
Tightening torque
ft-lb
S1
8 mm
S2
16 mm
A
32 mm
B
30 mm
C
30 mm
D
39 mm
E
28 mm
F
13 mm
G
53 mm
H
9,5 mm
MASS
Weight
0,3 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices