Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
SEB - Swivel eye bolt, GRADUP
Bill of material
SEB M 8 UP
PREVIEW
REF
Partnumber
SEB M 8 UP
DIA
Diameter
M 8 (x1,25)
WLL
5:1 - working load limit
0,4 t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
0,5 t
WLLU2
4:1 - working load limit
lbs
L1
Standard
14 mm
TT
Tightening torque
6 Nm
TTFT
Tightening torque
ft-lb
XX
20 mm
S
6 mm
A
30 mm
B
34 mm
C
60 mm
D
57 mm
MASS
Weight
0,24 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices