Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
DSS - Universal Swivel Shackle, GRADUP
Bill of material
DSS M 24 UP
PREVIEW
REF
Partnumber
DSS M 24 UP
DIA
Diameter
M 24 (x3)
WLL
5:1 - working load limit
4,5 t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
5,5 t
WLLU2
4:1 - working load limit
lbs
L1
Standard
36 mm
TT
Tightening torque
160 Nm
TTFT
Tightening torque
ft-lb
S
19 mm
A
61 mm
B
31 mm
C
70 mm
D
98 mm
E
73 mm
F
149 mm
G
33 mm
MASS
Weight
5,4 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices