Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
DSH - Hook-type lifting ring
Bill of material
DSH M 8
PREVIEW
REF
Partnumber
DSH M 8
DIA
Diameter
M 8 (x1,25)
WLL
5:1 - working load limit
0,4 t
WLLU
5:1 - working load limit
lbs
L1
Standard
15 mm
TT
Tightening torque
6 Nm
TTFT
Tightening torque
ft-lb
XX
18 mm
S1
8 mm
S2
16 mm
A
33 mm
B
56 mm
C
30 mm
D
44 mm
E
32 mm
F
23 mm
G
58 mm
H
9,5 mm
MASS
Weight
0,8 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices