Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
CSS - Central safety shackle
Bill of material
CSS 55
PREVIEW
REF
Partnumber
CSS 55
WLL2
4:1 - working load limit
55 t
X
mini
53 mm
A
105 mm
B
540 mm
C
85 mm
D
191 mm
E
184 mm
F
160 mm
G
170 mm
H
267 mm
I
85 mm
J
175 mm
K
79,5 mm
MASS
Weight
90 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices