Catalog navigation
CAD model selection
HELP_VARIABLE
Company
CODIPRO
Description
CSS - Central safety shackle
Bill of material
CSS 32
PREVIEW
REF
Partnumber
CSS 32
WLL2
4:1 - working load limit
32 t
X
mini
40 mm
A
80 mm
B
330 mm
C
50 mm
D
62 mm
E
90 mm
F
88 mm
G
98 mm
H
132 mm
I
38 mm
J
76 mm
K
41 mm
MASS
Weight
16,7 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices